norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Quarter-turn locks with L-grip, stainless steel 1.4301, housing diameter 28 mm
05594

Quarter-turn locks with L-grip, stainless steel 1.4301, housing...

go back

Item description/product images

DescriptionMaterial:

Grip 1.4301 stainless steel.
Housing and nut 1.4305 stainless steel.

Version:Bright.Note:Quarter-turn lock with L-grip. For right or left mounting with 90° closing. The quarter-turn lock can be installed pre-assembled. Supplied with standard stainless-steel nut. Rating IP65.

Please order required tongue version separately. Every tongue can be combined with this housing.

*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Accessory:Tongue for stainless steel quarter-turn lock 05569.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05594 Quarter-turn locks stainless steel with L-grip 163 kB

Drawings

Quarter-turn locks with L-grip, stainless steel 1.4301, housing diameter 28 mm

Item selection/filter

Order No.ActuationH

SWCADAcc.PriceOrder
05594-1186L-grip1827 50.40 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83