norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Quarter-turn locks with L-grip, stainless steel 1.4401, lockable, housing diameter 32 mm
05594-02

Quarter-turn locks with L-grip, stainless steel 1.4401,...

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4401.

Version:Bright.
Grip polished.
Note:Quarter-turn lock with L-grip. For right or left mounting with 90° closing. The quarter-turn lock can be installed pre-assembled. Rating IP65.

Please order required tongue version separately. Every tongue can be combined with this housing.

The lockable quarter-turn locks are each supplied with 2 keys. The cylinder locks have a single key system i.e. the same key works in all locks (cylinder lock 1333).

*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
On request:Available for door thickness 20 and 40 mm.Accessory:Keys for latches and locks 05586.
Tongue for stainless steel quarter-turn lock 05566-07.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05594-02 Quarter-turn locks stainless steel with L-grip 175 kB

Drawings

Quarter-turn locks with L-grip, stainless steel 1.4401, lockable, housing diameter 32 mm

Item selection/filter

Order No.ActuationD

HCADAcc.PriceOrder
05594-02-118L-grip3218 91.41 €
05594-02-218lockable L-grip3218 100.96 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83