norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Quarter-turn locks with T-grip, stainless steel 1.4301, lockable, housing diameter 32 mm
05593

Quarter-turn locks with T-grip, stainless steel 1.4301,...

go back

Item description/product images

DescriptionMaterial:

Grip 1.4301 stainless steel.
Housing and nut 1.4305 stainless steel.

Version:Bright.Note:Quarter-turn lock with T-grip. For right or left mounting with 90° closing. The quarter-turn lock can be installed pre-assembled. Supplied with standard stainless-steel nut. The lockable quarter-turn lock is supplied with 2 keys. The key can be removed in both the closed and open position. The cylinder locks have a single-key system i.e. the same key works in all locks (lock type 1333).
Rating IP65.

Order the desired tongue separately. Every tongue can be combined with this housing.

*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Accessory:Tongue for stainless steel quarter-turn lock 05569.
Key for quarter-turn lock 05586.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05593 Quarter-turn locks stainless steel with T-grip 267 kB

Drawings

Quarter-turn locks with T-grip, stainless steel 1.4301, lockable, housing diameter 32 mm

Item selection/filter

Order No.FormActuationH

SWCADAcc.PriceOrder
05593-1186AT-Grip1827 36.05 €
05593-2186Blockable T-grip1827 54.87 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83