norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing stainless steel.
Pin stainless steel.
Pin stainless steel.
Knob stainless steel.
Version:Housing bright.
Pin bright.
Pin bright.
Knob stainless steel, bright.
Note:M2 or M3 fastening screws are supplied.
Mounting option 1 for plate thickness 6 or 12 mm.
Mounting option 2 for plate thickness 12 to 20 mm.

A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Accessory:Clamping plates 05592Drawing reference:
1) plate
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05591 Quarter-turn clamp locks flat 351 kB
 Technical Information quarter-turn clamp lock 05591 and clamping plate 05592 178 kB

Drawings

Quarter-turn clamp locks stainless steel, flat

Item selection/filter

Order No.DD1D2D3D4HH1LMD5D6D7D8TT1Holding
force
N
Clamping
force
N
Shearing force
kN
Pullout force F
kN
Temperature
resistance
CADAcc.PriceOrder
05591-1516215,51425202111,56,560M2x314264,42,466-101,25601,8≤180 °C 48.21 €
05591-18172171834322815,41090M3x418356,53,466-142,68903,2≤180 °C 49.85 €
05591-18232231834322815,41090M3x418356,53,41212-202,68903,2≤180 °C 49.85 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83