norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Quarter-turn lock, lockable, stainless steel 1.4401, housing diameter 28 mm
05588

Quarter-turn lock, lockable, stainless steel 1.4401, housing...

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4401.

Version:Bright.Note:Lockable quarter-turn lock for right or left mounting with 90° closing. The quarter-turn lock can be installed pre-assembled. This lockable quarter-turn lock is supplied with 2 keys. The key can be removed in both the closed and open position. The cylinder locks have a single-key system i.e. the same key works in all locks (lock type 1333).

Please order required tongue separately. Every tongue can be combined with this housing.

*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Accessory:Tongue for stainless steel quarter-turn lock 05569.
Key for quarter-turn lock 05586.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05588 Quarter-turn locks stainless steel, lockable 226 kB

Drawings

Quarter-turn lock, lockable, stainless steel 1.4401, housing diameter 28 mm

Item selection/filter

Order No.ActuationH

SWCADAcc.PriceOrder
05588-186key single-key system1827 50.86 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83