norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Quarter-turn locks, stainless steel 1.4305, housing diameter 28 mm
05587

Quarter-turn locks, stainless steel 1.4305, housing diameter 28...

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4305.

Version:Bright.Note:Rating IP65. This is achieved using an additional O-ring underneath the actuator and a PUR seal foamed onto the housing. The quarter-turn lock can be installed pre-assembled.

Please order the required tongue separately. Every tongue can be combined with this housing.

*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Accessory:Key 05586.
Tongue for stainless steel quarter-turn lock 05569.
Drawing reference:
Actuation:
a) square 8 mm
b) slit
c) double lug 5 mm
d) triangle 7 mm
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 05587_Datasheet_32849_Quarter-turn_locks_stainless_steel--en 209 kB

Drawings

Quarter-turn locks, stainless steel 1.4305, housing diameter 28 mm

Item selection/filter

Order No.ActuationH

S
max.
SWCADAcc.PriceOrder
05587-40186double lug 5 mm18827 18.02 €
05587-20186slot18827 18.02 €
05587-18186square 8 mm18827 18.02 €
05587-87186triangle 7 mm18827 18.02 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83