norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing and actuator die-cast zinc.
Nut brass.
Tongue steel.
Version:Housing trivalent blue passivated.
Lever black KTL coated.
Tongue electro zinc-plated.
Note:Particularly suitable for steel cabinets, lockers in changing rooms, schools, leisure facilities and industrial companies.Type of operation:The integrated free-turning function provides higher security against violent actuation compared to conventional locks. Assembly:The quarter-turn lock can be installed pre-assembled.Attention:Optimum functionality is guaranteed with padlocks with a shackle diameter of Ø6 – Ø8 mm.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05577 Quarter-turn locks free-turning 236 kB

Drawings

Quarter-turn locks free-turning

Item selection/filter

Order No.A

LHCADAcc.PriceOrder
05577-2222422,44422,4 8.59 €
05577-2224824,84222,4 8.59 €
05577-2230430,44522,4 8.59 €
05577-2235935,94922,4 8.59 €
05577-2242442,44522,4 8.59 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83