norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Quarter-turn locks, stainless steel 1.4401 with wing grip and hole for padlock
05571-02

Quarter-turn locks, stainless steel 1.4401 with wing grip and...

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4401.

Version:Bright.
Grip polished.
Note:Quarter-turn lock with wing grip. Right or left deployment. The lock can be installed pre-assembled.

Water and dust tight according to IP65.

Please order the desired tongue type separately. Every tongue can be combined with every housing.

*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Accessory:Tongue for stainless steel quarter-turn lock 05566-07.Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05571-02 Quarter-turn lock stainless steel with wing grip 262 kB

Drawings

Quarter-turn locks, stainless steel 1.4401 with wing grip and hole for padlock

Item selection/filter

Order No.

ActuationHCADAcc.PriceOrder
05571-02-18lockable grip18 51.89 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83