norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
05568

Quarter-turn locks, zinc, long version, housing diameter 32 mm

go back

Item description/product images

DescriptionMaterial:Housing and actuator die-cast zinc.Version:Housing and actuator chrome-plated.Note:Rating IP65. This is achieved using an additional O-ring underneath the actuator and a flat seal attached to the housing. The quarter-turn lock can be installed pre-assembled.

Please order the required tongue separately. Every tongue can be combined with this housing.

*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Accessory:Key 05586.
Tongue for steel quarter-turn lock 05569.
Drawing reference:
Actuation:
a) square 8 mm
b) slit
c) double lug 3 mm
d) triangle 7 mm
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05568 Quarter-turn lock, zinc long version 212 kB

Drawings

Item selection/filter

Order No.H

ActuationS
max.
SWCADAcc.PriceOrder
05568-1830130square 8 mm1827 9.09 €
05568-4030130double lug 3 mm1827 10.55 €
05568-2030130slot1827 11.64 €
05568-8730130triangle 7 mm1827 8.11 €
05568-1840140square 8 mm1827 9.09 €
05568-4040140double lug 3 mm1827 10.55 €
05568-2040140slot1827 11.64 €
05568-8740140triangle 7 mm1827 11.18 €
05568-1850150square 8 mm1827 9.09 €
05568-4050150double lug 3 mm1827 10.55 €
05568-2050150slot1827 11.64 €
05568-8750150triangle 7 mm1827 12.36 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83