norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Quarter-turn locks, stainless steel 1.4404, small version, housing diameter 32 mm
05566-05

Quarter-turn locks, stainless steel 1.4404, small version,...

go back

Item description/product images

DescriptionMaterial:

Housing and fastening nut, stainless steel 1.4404.
Actuator 1.4401.
O-ring NBR.

Version:Bright.Note:The quarter turn lock can be installed pre-assembled.
For right or left use.

Water and dust protected acc. to IP65 to DIN EN 60529.

Please order required tongue version separately. Every tongue can be combined with every housing.

*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Accessory:Key 05586.
Tongue for stainless steel quarter-turn lock 05566-07.
Drawing reference:
Actuation:
a) square 7 mm
b) square 8 mm
c) double lug 3 mm
d) double lug 5 mm
e) T-grip
f) triangle 7 mm

1) O-ring
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 05566-05_Datasheet_32858_Quarter-turn_locks_stainless_steel_small_version--en 202 kB

Drawings

Quarter-turn locks, stainless steel 1.4404, small version, housing diameter 32 mm

Item selection/filter

Order No.ActuationD

HS
max.
CADAcc.PriceOrder
05566-05-1718square 7 mm32188 26.15 €
05566-05-1818square 8 mm32188 26.15 €
05566-05-4318double lug 3 mm32188 26.15 €
05566-05-4518double lug 5 mm32188 27.42 €
05566-05-0018Wing grip32188 27.96 €
05566-05-8718triangle 7 mm32188 26.15 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83