norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Indexing plungers, steel or stainless steel, smooth version without collar, with stainless steel pull ring
03098

Indexing plungers, steel or stainless steel, smooth version...

go back

Item description/product images

DescriptionProduct description:Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new locking position can only be attained after the pin has been manually disengaged. The keyring allows for automatic operation (program controlled) using e.g. pneumatic cylinders or remote control using bowden cables. Material:

Steel version:
Indexing pin hardened.
Sleeve1.0403 weldable.
Indexing pin grade 5.8.

Stainless steel version:
Indexing pin hardened:
Sleeve 1.4301 weldable.
Indexing pin 1.4034.

Indexing pin not hardened:
Sleeve 1.4301 weldable.
Indexing pin 1.4305.

Key ring 1.4310, bright.

Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:If the indexing plunger is welded on, the sleeve should be tack welded so that the spring is not thermally damaged due to high temperatures.On request:Special versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03098 Indexing plungers, steel or stainless steel, smooth version without collar, with stainless steel pull ring 160 kB

Drawings

Indexing plungers, steel or stainless steel, smooth version without collar, with stainless steel pull ring

Overview of items (compressed)

Item selection/filter
Order No.
steel
hardened
Order No.
stainless steel
hardened
Order No.
stainless steel
not hardened
FormDD1Travel
S
D4LL1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Filter
03098-400403098-0400403098-14004V41041540211612
03098-410503098-0410503098-14105V51252352241,3512
03098-420603098-0420603098-14206V61462357281,8614
03098-430803098-0430803098-14308V81882872362,31535
03098-441003098-0441003098-14410V1022102878402,81534
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83