norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Indexing plungers, steel or stainless steel with plastic mushroom grip and cap
03090

Indexing plungers, steel or stainless steel with plastic...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Steel version:
threaded sleeve and indexing pin, free-cutting steel.

Stainless steel version:
Threaded sleeve $s1.4305..
Locking pin hardened 1.4034.
Locking pin not hardened $s1.4305..

Mushroom grip. thermoplastic.

Version:Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.

Mushroom grip thermoplastic black grey RAL7021.
On request:Special versions.Drawing reference:
Form A: non-lockout type, without locknut
Form B: non-lockout type, with locknut
Form C: lockout type, without locknut
Form D: lockout type, with locknut
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03090 Indexing plungers, steel or stainless steel with plastic mushroom grip 289 kB

Drawings (total overview)

Indexing plungers, steel or stainless steel with plastic mushroom grip and cap

Indexing plungers, steel or stainless steel with plastic mushroom grip and cap, no locking slot or locknut

More information

Drawings

Indexing plungers, steel or stainless steel with plastic mushroom grip and cap, no locking slot or locknut

Item selection/filter

Order No.FormMain
material
locating pinDD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03090-1105Asteelhardened5M10x12147177155131,3512  8.00 €
03090-1206Asteelhardened6M12x1,52556208176141,8614  8.92 €
03090-1308Asteelhardened8M16x1,533742610238192,31535  10.88 €
03090-1410Asteelhardened10M20x1,5338028122510222,81534 11.43 €
03090-01105Astainless steelhardened5M10x12147177155131,3512  13.17 €
03090-01206Astainless steelhardened6M12x1,52556208176141,8614  15.44 €
03090-01308Astainless steelhardened8M16x1,533742610238192,31535  19.50 €
03090-01410Astainless steelhardened10M20x1,5338028122510222,81534 20.99 €
03090-11105Astainless steelnot hardened5M10x12147177155131,3512  12.48 €
03090-11206Astainless steelnot hardened6M12x1,52556208176141,8614  14.69 €
03090-11308Astainless steelnot hardened8M16x1,533742610238192,31535  18.60 €
03090-11410Astainless steelnot hardened10M20x1,5338028122510222,81534 19.98 €

Indexing plungers, steel or stainless steel with plastic mushroom grip and cap, no locking slot, with locknut

More information

Drawings

Indexing plungers, steel or stainless steel with plastic mushroom grip and cap, no locking slot, with locknut

Item selection/filter

Order No.FormMain
material
locating pinDD1D2LL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03090-2105Bsteelhardened5M10x1214717715513171,3512  8.17 €
03090-2206Bsteelhardened6M12x1,5255620817614191,8614  9.07 €
03090-2308Bsteelhardened8M16x1,53374261023819242,31535  11.27 €
03090-2410Bsteelhardened10M20x1,533802812251022302,81534 12.11 €
03090-02105Bstainless steelhardened5M10x1214717715513171,3512  14.00 €
03090-02206Bstainless steelhardened6M12x1,5255620817614191,8614  16.45 €
03090-02308Bstainless steelhardened8M16x1,53374261023819242,31535  20.87 €
03090-02410Bstainless steelhardened10M20x1,533802812251022302,81534 21.77 €
03090-12105Bstainless steelnot hardened5M10x1214717715513171,3512  13.32 €
03090-12206Bstainless steelnot hardened6M12x1,5255620817614191,8614  15.67 €
03090-12308Bstainless steelnot hardened8M16x1,53374261023819242,31535  19.86 €
03090-12410Bstainless steelnot hardened10M20x1,533802812251022302,81534 20.70 €

Indexing plungers, steel or stainless steel with plastic mushroom grip and cap, with locking slot, no locknut

More information

Drawings

Indexing plungers, steel or stainless steel with plastic mushroom grip and cap, with locking slot, no locknut

Item selection/filter

Order No.FormMain
material
locating pinDD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03090-3105Csteelhardened5M10x12147177155131,3512  10.10 €
03090-3206Csteelhardened6M12x1,52556208176141,8614  11.20 €
03090-3308Csteelhardened8M16x1,533742610238192,31535  12.78 €
03090-3410Csteelhardened10M20x1,5338028122510222,81534 12.73 €
03090-03105Cstainless steelhardened5M10x12147177155131,3512  14.69 €
03090-03206Cstainless steelhardened6M12x1,52556208176141,8614  17.51 €
03090-03308Cstainless steelhardened8M16x1,533742610238192,31535  22.54 €
03090-03410Cstainless steelhardened10M20x1,5338028122510222,81534 25.07 €
03090-13105Cstainless steelnot hardened5M10x12147177155131,3512  14.00 €
03090-13206Cstainless steelnot hardened6M12x1,52556208176141,8614  16.57 €
03090-13308Cstainless steelnot hardened8M16x1,533742610238192,31535  21.82 €
03090-13410Cstainless steelnot hardened10M20x1,5338028122510222,81534 23.86 €

Indexing plungers, steel or stainless steel with plastic mushroom grip and cap, with locking slot and locknut

More information

Drawings

Indexing plungers, steel or stainless steel with plastic mushroom grip and cap, with locking slot and locknut

Item selection/filter

Order No.FormMain
material
locating pinDD1D2LL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03090-4105Dsteelhardened5M10x1214717715513171,3512  10.26 €
03090-4206Dsteelhardened6M12x1,5255620817614191,8614  11.41 €
03090-4308Dsteelhardened8M16x1,53374261023819242,31535  13.17 €
03090-4410Dsteelhardened10M20x1,533802812251022302,81534 13.33 €
03090-04105Dstainless steelhardened5M10x1214717715513171,3512  15.62 €
03090-04206Dstainless steelhardened6M12x1,5255620817614191,8614  18.41 €
03090-04308Dstainless steelhardened8M16x1,53374261023819242,31535  23.78 €
03090-04410Dstainless steelhardened10M20x1,533802812251022302,81534 25.51 €
03090-14105Dstainless steelnot hardened5M10x1214717715513171,3512  14.81 €
03090-14206Dstainless steelnot hardened6M12x1,5255620817614191,8614  17.43 €
03090-14308Dstainless steelnot hardened8M16x1,53374261023819242,31535  22.70 €
03090-14410Dstainless steelnot hardened10M20x1,533802812251022302,81534 24.27 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83