norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionProduct description:Locating bushes form a locating point for ball lock pins or locking pins and enable these to be securely and precisely engaged herein.

The locating bushes with status sensor have a variably adjustable sensor integrated in the bush. These enable electronic feedback as to whether a pin is located in the locating bush or not.
When using several bushes, it can be determined in which one a ball lock pin or locking pin is located.
Material:

Locating bush steel or stainless steel 1.4305.
Sensor stainless steel.
Locknut brass.

Version:Locating bush and sensor bright.
Locknut nickel-plated.
Note:The status sensor and locknut are supplied loose.
Max. tightening torque for the locknut: 1.2 Nm.
Technical data:Inductive sensor:
Output circuit: PNP NO
Operating voltage: 10 - 30 V DC
Operating current: <100 mA
Contact gap: 1 mm
Switch frequency: <3500 Hz
Short-circuit proof: yes
Reverse polarity protection: yes
Rating: IP 67
Connection type: 2 m PVC cable
Temperature range: -25 °C - +70 °C
Approvals: CE, c UL us, EAC
Application:Locating bushes in conjunction with a status sensor enable actuation-dependent process control. In addition, it can be determined whether a ball lock pin or locking pin is in the desired position.Assembly:The sensor is fastened into the bush using the locknut and then adjusted axially. The locknut is tightened to fixate the sensor in the final position.

The detailed procedure is described in the installation instructions.
Safety:Locating bushes with status sensor are not suitable for personnel safety functions.Drawing reference:
Form A: full thread
Form B: with thread and collar

1) LED

BN = brown
BK = black
BU = blue
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03197-15 Locating bushes, stainless steel with status sensor 459 kB

Drawings (total overview)

Locating bushes, stainless steel with status sensor

Locating bushes, stainless steel with status sensor, Form A, full thread

More information

Drawings

Locating bushes, stainless steel with status sensor, Form A, full thread

Item selection/filter

Order No.FormForm-TypeD

D2D3D4HH1H2H3H4H5LMNTSWCADAcc.PriceOrder
03197-15-11051201Afull thread5693254101,516,2427M121,51,55 117.51 €
03197-15-11061601Afull thread67,512325510217,1427M16225 118.83 €
03197-15-11081601Afull thread810123255103,118,1427M16225 118.83 €
03197-15-11102401Afull thread10131833068417,2427M242,535 121.46 €
03197-15-11122401Afull thread121518330684,818,2427M242,535 121.46 €
03197-15-11163001Afull thread162024335811624,2427M302,535 122.79 €

Locating bushes, stainless steel with status sensor, Form B, with thread and collar

More information

Drawings

Locating bushes, stainless steel with status sensor, Form B, with thread and collar

Item selection/filter

Order No.FormForm-TypeD

D1D2D4HH1H2H3H4H5LMNTSWCADAcc.PriceOrder
03197-15-12051201Bwith thread and collar5206320351,511,2427M12225 119.50 €
03197-15-12061601Bwith thread and collar6247,532035212,1427M162,525 120.81 €
03197-15-12081601Bwith thread and collar82410320353,113,1427M162,525 120.81 €
03197-15-12102401Bwith thread and collar103413325510419,2427M242,535 123.45 €
03197-15-12122401Bwith thread and collar1234153255104,820,2427M242,535 123.45 €
03197-15-12163001Bwith thread and collar164020330510623,2427M302,535 124.78 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83