norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Ball lock pins with plastic or stainless steel twist knob
03192-01

Ball lock pins with plastic or stainless steel twist knob

go back

Item description/product images

DescriptionMaterial:Housing stainless steel.
Pin steel or stainless steel.
Knob PA thermoplastic (polyamide) or stainless steel.
Ball and spring stainless steel.
Version:Housing bright.
Steel pin tempered and nickel plated.
Stainless steel pin tempered.
Twist knob fibreglass reinforced, black or bright.
Ball tempered.
Note:Mounting option 1 for plate thickness 6 or 12 mm.
Mounting option 2 for plate thickness up to 20 mm.
Including M2 or M3 fastening screws

A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Attention:The specified pullout forces only apply in conjunction with locating bush 03192-02.Accessory:Locating bush 03192-02.Drawing reference:
1) Mounting option 1
2) Mounting option 2
3) Plate
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03192-01 Ball lock pins with plastic or stainless steel twist knob 275 kB
 Technical information for ball lock pins 157 kB

Drawings

Ball lock pins with plastic or stainless steel twist knob
Ball lock pins with plastic or stainless steel twist knob

Item selection/filter

Order No.Component
material
Version 2DD1D2D3D4HH1L2L5MD5D6D7D8TT1Holding
force
N
Clamping
force
N
Shearing force
kN
Pullout force F
kN
Temperature
resistance
CADAcc.PriceOrder
03192-01-620polyamidepins steel14625252124,56,519,514M2x314264,42,466-10903030,5≤130 °C 37.38 €
03192-01-1022polyamidepins steel1810343428311021,516M3x418356,53,466-141505091,5≤130 °C 39.24 €
03192-01-1028polyamidepins steel1810343428311027,522M3x418356,53,41212-201505091,5≤130 °C 39.24 €
03192-01-1620stainless steelpin stainless steel14625252124,56,519,514M2x314264,42,466-10903030,5≤130 °C 60.62 €
03192-01-11022stainless steelpin stainless steel1810343428311021,516M3x418356,53,466-141505091,5≤130 °C 63.41 €
03192-01-11028stainless steelpin stainless steel1810343428311027,522M3x418356,53,41212-201505091,5≤130 °C 63.41 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83