norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Quarter-turn latches, stainless steel, heavy-duty version 
with plastic or stainless steel twist knob
03192-08

Quarter-turn latches, stainless steel, heavy-duty version with...

go back

Item description/product images

DescriptionProduct description:Quarter-turn latches are used for replacing and locking fixtures or hatches quickly and easily.
Toolless clamping shortens setup times.
Material:Housing stainless steel.
Rotary knob thermoplastic PA (polyamide) or stainless steel.
Version:Housing bright.
Rotary knob PA fibreglass reinforced, black.
Knob stainless steel, bright.
Note:M2 or M3 stainless steel fastening screws are included.

The plate thickness varies depending on the clamping pin used (03192-09).

Mounting option 1 with Form A clamping pin for plate thickness 6 mm or with Form B clamping pin for plate thickness 9 mm.
Mounting option 2 with Form A clamping pin for plate thickness >6 to 20 mm or with Form B clamping pin for plate thickness >9 to 20 mm.

The clamping pins must be ordered separately.

A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Type of operation:Ensure that the twist knob is in the "OFF" position.
Place the quarter-turn latch over the clamping pin and turn the twist knob to the ‘ON’ position.
Accessory:Stainless steel clamping pin for quarter-turn latch 03192-09.Drawing reference:
1) Mounting option 1
2) Mounting option 2
3) Plate
Special features:
RoHS

Drawings (total overview)

Quarter-turn latches, stainless steel, heavy-duty version 
with plastic or stainless steel twist knob

Quarter-turn latches, stainless steel, heavy-duty version
with plastic twist knob

More information

Drawings

Quarter-turn latches, stainless steel, heavy-duty version 
with plastic twist knob

Item selection/filter

Order No.Component
material
D

D1D2D3D4D5D6D7D8HH1H2MTT1T2Clamping
force
N
Pullout force F
kN
Holding
force
N
Temperature
resistance
CADAcc.PriceOrder
03192-08-14polyamide61425302114264,42,44014,75,5M02X46/96-20/9-202,51501,8450≤130 °C 81.78 €
03192-08-18polyamide81834402818356,53,448165,5M3x56/96-20/9-202,52502,4750≤180 °C 100.37 €

Quarter-turn latches, stainless steel, heavy-duty version
with stainless steel twist knob

More information

Drawings

Quarter-turn latches, stainless steel, heavy-duty version 
with stainless steel twist knob

Item selection/filter

Order No.Component
material
D

D1D2D3D4D5D6D7D8HH1H2MTT1T2Clamping
force
N
Pullout force F
kN
Holding
force
N
Temperature
resistance
CADAcc.PriceOrder
03192-08-114stainless steel A261425302114264,42,44014,75,5M02X46/96-20/9-202,51501,8450≤130 °C 91.09 €
03192-08-118stainless steel A281834402818356,53,448165,5M3x56/96-20/9-202,52502,4750≤180 °C 109.66 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83