norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Locking pins, stainless steel with plastic mushroom grip
03195

Locking pins, stainless steel with plastic mushroom grip

go back

Item description/product images

DescriptionMaterial:Grip thermoplastic.
Steel parts stainless steel.
Version:Grip black.
Stainless steel bright.
Note:Locking pins are used for quick and easy fixating and joining of parts and workpieces.

Shearing force double-shear (F) = S · τ aB max.
Accessory:Safety spiral cable 03199-10200
Restraining cable with eye 03199-....
Key ring 03199-15/19/23
Locating bushes for ball lock pins 03197....
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03195 Locking pins, stainless steel with plastic mushroom grip 175 kB

Drawings

Locking pins, stainless steel with plastic mushroom grip

Overview of items (compressed)

Item selection/filter
Order No.

DD1D2D3LL1L2L5Receiving
hole
H11
Shearing force
double shear
max.kN
Filter
03195-2506***2566,51410/15/20/25/30/40/50717,717/22/27/32/37/47/57622
03195-2508***2588,751415/20/25/30/40/50817,723/28/33/38/48/58838
03195-3310***3310121915/20/25/30/40/5092424/29/34/39/49/591060
03195-3312***331214,51920/30/40/50102430/40/50/601286
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83