norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Quarter-turn latches, stainless steel with plastic or stainless steel twist knob
03192-10

Quarter-turn latches, stainless steel with plastic or stainless...

go back

Item description/product images

Show/filter all items
DescriptionProduct description:Quarter-turn latches are used for replacing and locking fixtures or hatches quickly and easily.
Toolless clamping shortens setup times.
Material:Housing stainless steel.
Rotary knob thermoplastic PA (polyamide) or stainless steel.
Version:Housing bright.
Rotary knob PA fibreglass reinforced, black.
Knob stainless steel, bright.
Note:M2 or M3 stainless steel fastening screws are included.
Mounting option 1 for plate thickness 6 mm.
Mounting option 2 for plate thickness >6 to 14 mm.

A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Type of operation:Check that the rotary knob is in the "OFF" position.
Set the lift and turn latch over the clamping pin and turn the rotary knob to the "ON" position.
When fully clamped, a click sound is heard.
Accessory:Clamping pins 03192-25.Drawing reference:
1) Mounting option 1
2) Mounting option 2
3) Plate
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03192-10 Quarter-turn latches, stainless steel with plastic or stainless steel twist knob 328 kB
 Technical Information Quarter-turn latches 235 kB

Drawings (total overview)

Quarter-turn latches, stainless steel with plastic or stainless steel twist knob

Quarter-turn latches, stainless steel with plastic twist knob

More information

Drawings

Quarter-turn latches, stainless steel with plastic twist knob

Item selection/filter

Order No.Component
material
DD1D2D3D4HH1H2MD5D6D7D8TT1T2Holding
force
N
Clamping
force
N
Shearing force
kN
Pullout force F
kN
Temperature
resistance
CADAcc.PriceOrder
03192-10-14polyamide614252521236,55,5M2x314264,42,466-102,511071,10,25≤130 °C 38.80 €
03192-10-18polyamide81834342828105,5M3x418356,53,466-142,515091,80,4≤130 °C 40.68 €

Quarter-turn latches, stainless steel with stainless steel twist knob

More information

Drawings

Quarter-turn latches, stainless steel with stainless steel twist knob

Item selection/filter

Order No.Component
material
DD1D2D3D4HH1H2MD5D6D7D8TT1T2Holding
force
N
Clamping
force
N
Shearing force
kN
Pullout force F
kN
Temperature
resistance
CADAcc.PriceOrder
03192-10-114stainless steel614252521236,55,5M2x314264,42,466-102,511071,10,25≤200 °C 61.53 €
03192-10-118stainless steel81834342828105,5M3x418356,53,466-142,515091,80,4≤200 °C 64.37 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83