norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Energy chains, plastic inner height 45 mm, openable from both sides
80850-90

Energy chains, plastic inner height 45 mm, openable from both...

go back

Item description/product images

DescriptionMaterial:Polyamide fibreglass reinforced.Version:Black. Openable from both sides.Note:Energy supply chains for safe guiding of flexible electric and data cables as well as pneumatic and hydraulic hoses. The modularly constructed chains can be easily shortened or extended.

The material is UV-resistant and therefore also suitable for outdoor applications.
Technical data:Technical features in unsupported areas:
Speed: 10 m/s
Acceleration: 50 m/s²
Temperature range:-30°C to +125°CSpecial features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 80850-90 Energy chains, plastic inner height 45 mm, openable from both sides 423 kB
 Technical note on energy supply chains 386 kB

Drawings

Energy chains, plastic inner height 45 mm, openable from both sides
Energy chains, plastic inner height 45 mm, openable from both sides

Item selection/filter

Order No.B

B1HH1LEMNRNo. of
links
CADAcc.PriceOrder
80850-90-4510010031001224564100526445020010015 92.36 €
80850-90-4510015031001224564100536460525015015 92.36 €
80850-90-4510020031001224564100546476530020015 92.36 €
80850-90-4515010031501724564100526445020010015 94.91 €
80850-90-4515015031501724564100536460525015015 94.91 €
80850-90-4515020031501724564100546476530020015 94.91 €
80850-90-4520010032002224564100526445020010015 98.38 €
80850-90-4520015032002224564100536460525015015 98.38 €
80850-90-4520020032002224564100546476530020015 98.38 €
Order No.Approx.
weight kg/m
Connecting elementTension reliefDividerCADAcc.PriceOrder
80850-90-4510010031,8780850-91-4510080850-93-4510080850-92-45 92.36 €
80850-90-4510015031,8780850-91-4510080850-93-4510080850-92-45 92.36 €
80850-90-4510020031,8780850-91-4510080850-93-4510080850-92-45 92.36 €
80850-90-4515010032,1380850-91-45115080850-93-4515080850-92-45 94.91 €
80850-90-4515015032,1380850-91-45115080850-93-4515080850-92-45 94.91 €
80850-90-4515020032,1380850-91-45115080850-93-4515080850-92-45 94.91 €
80850-90-4520010032,3980850-91-45120080850-93-4520080850-92-45 98.38 €
80850-90-4520015032,3980850-91-45120080850-93-4520080850-92-45 98.38 €
80850-90-4520020032,3980850-91-45120080850-93-4520080850-92-45 98.38 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83