norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Energy chains, plastic inner height 25 mm, openable along inner radius
80850-20

Energy chains, plastic inner height 25 mm, openable along inner...

go back

Item description/product images

DescriptionMaterial:Polyamide fibreglass reinforced.Version:Black. Openable along inner radius.Note:Energy supply chains for safe guiding of flexible electric and data cables as well as pneumatic and hydraulic hoses. The modularly constructed chains can be easily shortened or extended.

The material is UV-resistant and therefore also suitable for outdoor applications.
Technical data:Technical features in unsupported areas:
Speed: 10 m/s
Acceleration: 50 m/s²
Temperature range:-30°C to +125°CSpecial features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 80850-20 Energy chains, plastic inner height 25 mm, openable along inner radius 398 kB
 Technical note on energy supply chains 386 kB

Drawings

Energy chains, plastic inner height 25 mm, openable along inner radius
Energy chains, plastic inner height 25 mm, openable along inner radius

Item selection/filter

Order No.B

B1HH1LEMNRNo. of
links
CADAcc.PriceOrder
80850-20-250400501405725389901382501155022 50.17 €
80850-20-250400751405725389901883251407522 50.17 €
80850-20-2504010014057253899023840516510022 50.17 €
80850-20-250600501607725389901382501155022 50.93 €
80850-20-250600751607725389901883251407522 50.93 €
80850-20-2506010016077253899023840516510022 50.93 €
80850-20-25103050110312025389901382501155022 53.04 €
80850-20-25103075110312025389901883251407522 53.04 €
80850-20-251031001103120253899023840516510022 53.04 €
Order No.

Approx.
weight kg/m
Connecting elementTension reliefDividerCADAcc.PriceOrder
80850-20-2504005010,980850-21-2504080850-23-2580850-22-25 50.17 €
80850-20-2504007510,980850-21-2504080850-23-2580850-22-25 50.17 €
80850-20-2504010010,980850-21-2504080850-23-2580850-22-25 50.17 €
80850-20-2506005010,9580850-21-2506080850-23-2580850-22-25 50.93 €
80850-20-2506007510,9580850-21-2506080850-23-2580850-22-25 50.93 €
80850-20-2506010010,9580850-21-2506080850-23-2580850-22-25 50.93 €
80850-20-2510305011,1580850-21-2510380850-23-2580850-22-25 53.04 €
80850-20-2510307511,1580850-21-2510380850-23-2580850-22-25 53.04 €
80850-20-2510310011,1580850-21-2510380850-23-2580850-22-25 53.04 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83