norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Energy chains, plastic inner height 12 mm, closed
80850

Energy chains, plastic inner height 12 mm, closed

go back

Item description/product images

DescriptionMaterial:Polyamide fibreglass reinforced.Version:Black. Closed.Note:Energy supply chains for safe guiding of flexible electric and data cables as well as pneumatic and hydraulic hoses. The modularly constructed chains can be easily shortened or extended.

The material is UV-resistant and therefore also suitable for outdoor applications.
Technical data:Technical features in unsupported areas:
Speed: 10 m/s
Acceleration: 50 m/s²
Temperature range:-30°C to +125°CSpecial features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 80850 Energy chains, plastic inner height 12 mm, closed 223 kB
 Technical note on energy supply chains 386 kB

Drawings

Energy chains, plastic inner height 12 mm, closed
Energy chains, plastic inner height 12 mm, closed

Item selection/filter

Order No.B

B1HH1LEMNRNo. of
links
Approx.
weight kg/m
Connecting elementCADAcc.PriceOrder
80850-12012018012181215100351954518590,1380850-01-12012 22.55 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83