norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Swivel arms with spring stop
80855-41

Swivel arms with spring stop

go back

Item description/product images

DescriptionMaterial:Polyamide PA6.Version:black.Note:Swivel arms with spring stop to hold a return spring.

A complete spring return system is created for energy chains when used in combination with a return spring and a protector. The protector serves as a fixed point for the spring.

A spring return system helps guide the energy chain on the robot. They enable length compensation for the required energy chain on the manipulator and prevent disruptive hanging loops (loop formation). The aim is to guide the hose bundle as close as possible to the robot. This relieves the energy chain and reduces wear.
Temperature range:-45 °C to +105 °C (briefly up to +150 °C).Accessory:Protectors 80855-15.
Return springs 80855-45.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 80855-41 Swivel arms with spring stop 406 kB

Drawings

Swivel arms with spring stop

Item selection/filter

Order No.

Nominal sizeCADAcc.PriceOrder
80855-41-070170 54.50 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83