norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
3D energy chains, plastic
80855

3D energy chains, plastic

go back

Item description/product images

DescriptionMaterial:Polyamide fibreglass reinforced.Version:Black. Closed design with snap lock.Note:Energy chain for safe energy supply, to guide and protect lines and hoses that undergo multi-axis 3D motions. 2 compartments for media separation.

The fully enclosed 3D energy chain has easy to open caps that enable quick loading of the chain and access to the lines at any point along the chain. The energy chain can also be used in areas exposed to swarf and in aggressive environments. One of the most important features is the degree of torsion, +/-10° per chain link. The radii and degrees of rotation are designed so that the guided lines can be moved as gently as possible. The chain links can be joined and shortened tool-free by hand.
Temperature range:-30°C to +125°CSpecial features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 80855 3D energy chains, plastic 771 kB

Drawings

3D energy chains, plastic

Item selection/filter

Order No.D

D1D3
max.
HLNominal sizeNo. of
links
R min.DivisionTorsion
per metre
Approx.
weight kg/m
CADAcc.PriceOrder
80855-070100776320177~999705410018,5~ ±540°1,6 313.52 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83