norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Polyamide PA6.Version:black.Note:Connection protector for connecting an energy chain to a corrugated pipe or an energy chain to a cable duct.

The connection protector consists of two half shells. These are simply slipped over the energy chain/corrugated pipe and fastened with M5x12 cap screws. The protector can still be rotated on the energy chain/corrugated pipe.
Temperature range:-45 °C to +105 °C (briefly up to +150 °C).Accessory:Cable glands 80855-25.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 80855-16 Connection protectors 593 kB

Drawings

Connection protectors

Item selection/filter

Order No.

Nominal sizeCADAcc.PriceOrder
80855-16-070170 83.69 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83