norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Polyamide PA6.Version:black.Note:Protectors for additional protection for energy chains. Protects the energy chain from impacts, sharp edges and abrasion. Can be mounted at any point along the energy chain. The protector consists of two half shells. These are simply slipped over the energy chain and screwed together with M5x12 hexagon socket head cap screws. The protector can still rotate on the energy chain.Temperature range:-45 °C to +105 °C (briefly up to +150 °C).Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 80855-15 Protectors 467 kB

Drawings

Protectors

Item selection/filter

Order No.

Nominal sizeCADAcc.PriceOrder
80855-15-070170 106.29 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83