norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Polyamide PA6.Version:black.Note:Rotary flange for use with any connecting element, a low-friction guide or swivel arms. The rotary flange offers greater freedom of movement when guiding energy chains. The rotary flange can be rotated through 360°.

With the optionally available swivel arms, the rotary flange obtains a further degree of movement freedom.
Assembly:The rotary flange is attached to robots/machines at the appropriate point using four screws.

The hole pattern on the rotary plate is matched to those on the connecting elements, low-friction guides and swivel arms.
Accessory:Connecting elements with tension relief 80855-05.
Connecting elements 80855-06.
Low-friction guides 80855-08.
Swivel arms 80855-11.
Brackets for adapters 80855-21.
Brackets with spring stop 80855-40.
Swivel arms with spring stop 80855-41.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 80855-10 Rotary flanges 280 kB

Drawings

Rotary flanges

Item selection/filter

Order No.

Nominal sizeCADAcc.PriceOrder
80855-10-070170 39.33 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83