norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our
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
Emergency stop button
go back
Products
Product overview
Electromechanical
Control and signalling devices
Emergency stop button
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
81150
Emergency stop button, fitted version Ø 16.2 mm
flat pin connector
2 Product(s)
81150-04
Emergency stop button, fitted version Ø 22.3 mm
flat pin connector
2 Product(s)
81150-08
Emergency stop button, fitted version Ø 22.3 mm
with contact blocks
2 Product(s)
81150-12
Emergency stop button in Ø 22.3 mm housing
with contact blocks, cable gland M20
2 Product(s)
81150-16
Emergency stop button in Ø 22.3 mm housing
with contact blocks, connection M12
2 Product(s)
81150-20
Emergency stop button in Ø 22.3 mm housing "Minibox"
cable gland M16
1 Product(s)
81150-21
Emergency stop button in Ø 22.3 mm housing "Minibox"
connection M12
1 Product(s)
81150-22
Emergency stop button with push button in Ø 22.3 mm housing "Minibox"
connection M12
1 Product(s)
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
Español
Sitemap
Print
Recommended
Top
Copyright © 2025 norelem. All rights reserved.
Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83