norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Roller rail profile: steel.
Roller: plastic PP.
Axle: steel.
Version:Roller rail profile: galvanised.
Roller: grey similar to RAL 7042. ESD version black.
Axle: galvanised.
Note:Durable and smooth-running roller rails. The system is fully assembled. The roller rail profile contains plastic rollers mounted on steel axles. Narrow centre distances guarantee smooth, trouble-free running. If required, the sheet steel roller rail profile can simply be cut to the desired length.

Fixed and variable brackets are available as accessories. This bracket enables direct connection to round tubes or profile tubes Ø30 and to aluminium profiles with a grid dimension of 40 mm.

Form A: without wheel flange.
Form B: with wheel flange.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 10921_B_Datasheet_32041_Roller_track_steel_Form_B--en 177 kB

Drawings

Roller track steel, Form B

Item selection/filter

Order No.FormForm definitionComponent
colour
L

ESD
electrostatic
discharging
CADAcc.PriceOrder
10921-220X2000Bwith wheel flangegrey2000no 35.17 €
10921-211X2000Bwith wheel flangeblack2000yes 64.17 €

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Uruguay
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83