|
|
26091Elastomer buffers Shore 80A |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Polyurethane.Version:Medium Shore hardness 80A ±5. Colour yellow.Note:Elastomer buffers are characterised by high load capacity, long service life and high economy due to being entirely maintenance-free. They also provide outstanding protection for persons and machines since the buffers do not rupture when overloaded. They are used to insulate and dampen air and structure-borne sound and offer progressive buffering characteristics with sustained excellent performance. They are also resistant to grease and oils and, in terms of performance and quality fulfil the requirements of the standard ISO 10069-1.Temperature range:-20 °C to +80 °C.Special features: |
Order No. | D | D1 | LO | CAD | Acc. | Price | Order |
---|
26091-01601280 | 16 | 6,5 | 12,5 | | | 1.21 € | | 26091-01601680 | 16 | 6,5 | 16 | | | 1.53 € | | 26091-01602080 | 16 | 6,5 | 20 | | | 1.82 € | | 26091-01602580 | 16 | 6,5 | 25 | | | 2.21 € | | 26091-02001680 | 20 | 8,5 | 16 | | | 1.84 € | | 26091-02002080 | 20 | 8,5 | 20 | | | 2.14 € | | 26091-02002580 | 20 | 8,5 | 25 | | | 2.58 € | | 26091-02003280 | 20 | 8,5 | 32 | | | 3.36 € | | 26091-02502080 | 25 | 10,5 | 20 | | | 2.14 € | | 26091-02502580 | 25 | 10,5 | 25 | | | 2.58 € | | 26091-02503280 | 25 | 10,5 | 32 | | | 3.36 € | | 26091-02504080 | 25 | 10,5 | 40 | | | 4.20 € | | 26091-03203280 | 32 | 13,5 | 32 | | | 3.75 € | | 26091-03204080 | 32 | 13,5 | 40 | | | 4.69 € | | 26091-03205080 | 32 | 13,5 | 50 | | | 5.45 € | | 26091-03206380 | 32 | 13,5 | 63 | | | 7.27 € | | 26091-05003280 | 50 | 17 | 32 | | | 6.36 € | | 26091-05004080 | 50 | 17 | 40 | | | 8.05 € | | 26091-05005080 | 50 | 17 | 50 | | | 9.33 € | | 26091-05006380 | 50 | 17 | 63 | | | 12.52 € | | 26091-05008080 | 50 | 17 | 80 | | | 15.63 € | | 26091-05010080 | 50 | 17 | 100 | | | 18.12 € | | 26091-10003280 | 100 | 21 | 32 | | | 16.88 € | | 26091-10004080 | 100 | 21 | 40 | | | 21.22 € | | 26091-10005080 | 100 | 21 | 50 | | | 24.46 € | | 26091-10006380 | 100 | 21 | 63 | | | 32.67 € | | 26091-10008080 | 100 | 21 | 80 | | | 40.62 € | | 26091-10010080 | 100 | 21 | 100 | | | 47.12 € | | 26091-10012580 | 100 | 21 | 125 | | | 58.41 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|