norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Magnets shallow pot with countersink hard ferrite with stainless-steel housing
09071-10

Magnets shallow pot with countersink hard ferrite with...

go back

Item description/product images

DescriptionMaterial:

Housing stainless steel 1.4016.
Magnetic core hard ferrite.

Version:Bright.Note:Shielded system.Temperature range:max. 220°C.Drawing reference:
1) magnetic face
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09071-10 Magnets shallow pot with countersink hard ferrite with stainless-steel housing 186 kB

Drawings

Magnets shallow pot with countersink hard ferrite with stainless-steel housing

Item selection/filter

Order No.D

D1D2HMagnetic
force
N
CADAcc.PriceOrder
09071-10-12020±0,154,29622 2.39 €
09071-10-12525±0,155,511729 2.55 €
09071-10-13232±0,155,511758 3.09 €
09071-10-14040±0,25,512,5872 3.90 €