norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cam levers, stainless steel, with internal thread, plastic-metal thrust washer - inch
04232_IG inch

Cam levers, stainless steel, with internal thread, plastic-metal...

go back

Item description/product images

DescriptionMaterial:

Handles 1.4308.
Thrust washer plastic PA 66 GF 35-X fibreglass reinforced.
Hinge pin, washer 1.4305.

Version:Handle electropolished or blasted.
Thrust washer black.
Hinge pin bright.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04232_AG inch Cam levers, stainless steel, with internal thread, inch 250 kB
 Datasheet 04232_IG inch Cam levers, stainless steel with internal thread, plastic thrust washer, inch 206 kB

Drawings

Cam levers, stainless steel, with internal thread, plastic-metal thrust washer - inch

Item selection/filter

Order No.Surface finish
body
D

D1D2BB1HH1AA1Travel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
04232-95120ADelectropolished6-3212614,411,591336,241,711,590 18.06 €
04232-95120AEelectropolished8-3212614,411,591336,241,711,590 18.06 €
04232-05120AEelectropolished8-3215,48181311,21752,359,112,5100 19.18 €
04232-05120A0electropolished10-2415,48181311,21752,359,112,5100 19.18 €
04232-05120A1electropolished10-3215,48181311,21752,359,112,5100 19.18 €
04232-15120A1electropolished10-3218,1921,51514,52270,479,21,24120 22.61 €
04232-15120A2electropolished1/4-2018,1921,51514,52270,479,21,24120 22.61 €
04232-25120A3electropolished5/16-1827,11133,3241828,5961081,58350 31.27 €
04232-95123ADblasted6-3212614,411,591336,241,711,590 16.24 €
04232-95123AEblasted8-3212614,411,591336,241,711,590 16.24 €
04232-05123AEblasted8-3215,48181311,21752,359,112,5100 17.26 €
04232-05123A0blasted10-2415,48181311,21752,359,112,5100 17.26 €
04232-05123A1blasted10-3215,48181311,21752,359,112,5100 17.26 €
04232-15123A1blasted10-3218,1921,51514,52270,479,21,24120 20.33 €
04232-15123A2blasted1/4-2018,1921,51514,52270,479,21,24120 20.33 €
04232-25123A3blasted5/16-1827,11133,3241828,5961081,58350 28.18 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
South Korea
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83