norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cam levers, stainless steel, with external thread, plastic-metal thrust washer and stainless steel stud - inch
04232_AG inch

Cam levers, stainless steel, with external thread, plastic-metal...

go back

Item description/product images

DescriptionMaterial:

Handles 1.4308 stainless steel.
Thrust washer plastic PA 66 GF 35-X, fibreglass reinforced.
Hinge pin, washer and screw 1.4305 stainless steel.

Version:Handle electropolished or blasted.
Thrust washer black.
Hinge pin, washer and screw bright.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04232_AG inch Cam levers, stainless steel, with external thread, inch 232 kB

Drawings

Cam levers, stainless steel, with external thread, plastic-metal thrust washer and stainless steel stud - inch

Item selection/filter

Order No.Surface finish
body
DD1D2BB1HH1AA1LTravel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
04232-95120ADX10electropolished6-3212614,411,591336,241,71011,590 18.68 €
04232-95120ADX15electropolished6-3212614,411,591336,241,71511,590 18.68 €
04232-95120ADX30electropolished6-3212614,411,591336,241,73011,590 18.68 €
04232-95120AEX10electropolished8-3212614,411,591336,241,71011,590 18.68 €
04232-95120AEX15electropolished8-3212614,411,591336,241,71511,590 18.68 €
04232-95120AEX30electropolished8-3212614,411,591336,241,73011,590 18.68 €
04232-05120AEX15electropolished8-3215,48181311,21752,359,11512,5100 19.84 €
04232-05120AEX20electropolished8-3215,48181311,21752,359,12012,5100 19.84 €
04232-05120AEX30electropolished8-3215,48181311,21752,359,13012,5100 19.84 €
04232-05120A0X20electropolished10-2415,48181311,21752,359,12012,5100 19.84 €
04232-05120A0X30electropolished10-2415,48181311,21752,359,13012,5100 19.84 €
04232-05120A0X40electropolished10-2415,48181311,21752,359,14012,5100 20.60 €
04232-05120A0X50electropolished10-2415,48181311,21752,359,15012,5100 20.60 €
04232-05120A1X20electropolished10-3215,48181311,21752,359,12012,5100 19.84 €
04232-05120A1X30electropolished10-3215,48181311,21752,359,13012,5100 19.84 €
04232-05120A1X40electropolished10-3215,48181311,21752,359,14012,5100 20.60 €
04232-05120A1X50electropolished10-3215,48181311,21752,359,15012,5100 20.60 €
04232-15120A1X20electropolished10-3218,1921,51514,52270,479,2201,24120 23.33 €
04232-15120A1X30electropolished10-3218,1921,51514,52270,479,2301,24120 23.33 €
04232-15120A1X40electropolished10-3218,1921,51514,52270,479,2401,24120 24.21 €
04232-15120A1X50electropolished10-3218,1921,51514,52270,479,2501,24120 24.21 €
04232-15120A2X20electropolished1/4-2018,1921,51514,52270,479,2201,24120 23.33 €
04232-15120A2X30electropolished1/4-2018,1921,51514,52270,479,2301,24120 23.33 €
04232-15120A2X40electropolished1/4-2018,1921,51514,52270,479,2401,24120 24.21 €
04232-15120A2X50electropolished1/4-2018,1921,51514,52270,479,2501,24120 24.21 €
04232-25120A3X25electropolished5/16-1827,11133,3241828,596108251,58350 31.73 €
04232-25120A3X30electropolished5/16-1827,11133,3241828,596108301,58350 31.73 €
04232-25120A3X40electropolished5/16-1827,11133,3241828,596108401,58350 32.68 €
04232-25120A3X50electropolished5/16-1827,11133,3241828,596108501,58350 32.68 €
04232-25120A4X25electropolished3/8-1627,11133,3241828,596108251,58350 31.73 €
04232-25120A4X30electropolished3/8-1627,11133,3241828,596108301,58350 31.73 €
04232-25120A4X40electropolished3/8-1627,11133,3241828,596108401,58350 32.68 €
04232-25120A4X50electropolished3/8-1627,11133,3241828,596108501,58350 32.68 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
South Korea
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83