norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Standard fastener type I

go back
Test

Connecting sets, standard

norelem connecting sets are used to create right-angled connections from two aluminium profiles. The connecting sets are designed so that they allow the profiles to be positioned freely. For larger profiles several connecting sets can be mounted on the end for greater strength.
Installation: First a hole is drilled in a profile so that the operator can tighten the screw of the connecting set later when the unit is assembled. A thread is cut into the core hole at the end on the other profile before the connecting set is installed. This ensures that both aluminium profiles can be connected together without any issues.
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
Iran
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83