norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our
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
Connectors
go back
Products
Product overview
Assembly system
Aluminium profiles Connectors Covers Special elements
Connectors
Novelties
Pull handle steel round
Pull handles stainless steel
Hinge pins, plastic
Hinges, aluminium, in-frame, with step
Hinge halves, aluminium, in-frame
Hinge halves, aluminium, on-frame
Stainless steel pins for hinge halves
Plastic end caps for hinge halves
Bowden cable distributor for indexing plungers with remote actuation
Tube clamps, straight, aluminium
Ring bolts, stainless steel, revolving, high-strength
Roller track steel
Butt connector, steel, for roller tracks, steel
Suspension bracket Ø 30, steel, for roller tracks, steel
Suspension bracket variable Ø 30, steel, for roller tracks, steel
Suspension bracket 40, steel, for roller tracks, steel
Mounting bracket Ø30, steel, for roller tracks, steel
Backstop elements, steel, for roller tracks, steel
Guide rails, plastic, for roller tracks, steel
Guide rails central, plastic, for roller tracks, steel
Swing clamps mini with locking function
Swing clamps, mini, with cam lever
Gateway
Bluetooth module for Smart Products
Clamp strap with force sensor
Force sensor for toggle clamps
Rest pads with contact sensor
Indexing plunger with status sensor
Side clamp, steel with clamping point
Shaft collar, plastic
Plastic grips, round with rectangular opening
Plastic grips, round with round opening
Plastic grips, round with round opening
Plastic grips, rectangular with rectangular opening
10200
Connecting sets standard
Type I
2 Product(s)
10202
Connecting sets universal
Type I
2 Product(s)
10204
Connecting sets central
Type I
2 Product(s)
10205
Connecting sets central
Type B
4 Product(s)
10206
Connecting sets central
Type B
2 Product(s)
10210
Connecting sets automatic
Type I
2 Product(s)
10212
Connecting sets automatic
Type B
3 Product(s)
10215
Pin connector sets
Type B
6 Product(s)
10220
Cube connector sets
Type B
2 Product(s)
10228
Central screws
Type B
1 Product(s)
10228-01
Threaded insert, steel, self-tapping, type B
1 Product(s)
10228-01
Assembly tool, steel,
for self-tapping threaded inserts type B
1 Product(s)
10230
Butt connector sets automatic
Type I
2 Product(s)
10240
Straps
3 Product(s)
10242
Angles
2 Product(s)
10242-01
Angle steel
2 Product(s)
10244
Fastening sets
for straps and angles
2 Product(s)
10250
Angle sets
Type I
3 Product(s)
10252
Angle sets
Type B
8 Product(s)
10260
Angle elements T1
Type I
4 Product(s)
10261
Angle elements T2
Type I
4 Product(s)
10265
Clamping angles
Type I
6 Product(s)
10266
Joint angles
Type I
2 Product(s)
10270
Joints
Type B and Type I
11 Product(s)