norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cam levers, adjustable, steel, with external thread, inch
04233 inch

Cam levers, adjustable, steel, with external thread, inch

go back

Item description/product images

DescriptionMaterial:

Handle steel 1.0401.
Thrust washer plastic PA 66 GF 35-X fibreglass reinforced.
Hinge pin stainless steel 1.4305.
Stud and washer steel, grade 5.8.

Version:Handle, stud and washer trivalent blue-passivated.
Thrust washer black.
Hinge pin bright.
Note:Adjustable cam levers are used if the position of the lever relative to the axis of tension only permits one specific position (interference circle). The exact position of the lever is adjusted using a screwdriver on the fine thread setscrew.
Plastics are subject to creeping under load (retardation).
Drawing reference:
1) setscrew for fine ?adjustment of lever
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04233 inch Cam levers, adjustable, steel, with external thread, inch 162 kB

Drawings

Cam levers, adjustable, steel, with external thread, inch

Item selection/filter

Order No.DD1D2BB1HH1AA1LTravel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
04233-15022A1X2010-3218,1921,51514,52270,479,2201,24120 17.45 €
04233-15022A1X3010-3218,1921,51514,52270,479,2301,24120 17.45 €
04233-15022A1X4010-3218,1921,51514,52270,479,2401,24120 17.95 €
04233-15022A1X5010-3218,1921,51514,52270,479,2501,24120 17.95 €
04233-15022A2X201/4-2018,1921,51514,52270,479,2201,24120 17.45 €
04233-15022A2X301/4-2018,1921,51514,52270,479,2301,24120 17.45 €
04233-15022A2X401/4-2018,1921,51514,52270,479,2401,24120 17.95 €
04233-25022A3X255/16-1827,11133,2241828,596108251,58350 27.52 €
04233-15022A2X501/4-2018,1921,51514,52270,479,2501,24120 17.95 €
04233-25022A3X305/16-1827,11133,2241828,596108301,58350 27.52 €
04233-25022A3X405/16-1827,11133,2241828,596108401,58350 28.21 €
04233-25022A3X505/16-1827,11133,2241828,596108501,58350 28.21 €
04233-25022A4X253/8-1627,11133,2241828,596108251,58350 27.52 €
04233-25022A4X303/8-1627,11133,2241828,596108301,58350 27.52 €
04233-25022A4X403/8-1627,11133,2241828,596108401,58350 28.21 €
04233-25022A4X503/8-1627,11133,2241828,596108501,58350 28.21 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Iran
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83