norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our
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
Cam levers - inch
go back
Products
Product overview
norelem inch
Clamp straps Clamping elements - inch
Cam levers - inch
Novelties
Pull handle steel round
Pull handles stainless steel
Hinge pins, plastic
Hinges, aluminium, in-frame, with step
Hinge halves, aluminium, in-frame
Hinge halves, aluminium, on-frame
Stainless steel pins for hinge halves
Plastic end caps for hinge halves
Bowden cable distributor for indexing plungers with remote actuation
Tube clamps, straight, aluminium
Ring bolts, stainless steel, revolving, high-strength
Roller track steel
Butt connector, steel, for roller tracks, steel
Suspension bracket Ø 30, steel, for roller tracks, steel
Suspension bracket variable Ø 30, steel, for roller tracks, steel
Suspension bracket 40, steel, for roller tracks, steel
Mounting bracket Ø30, steel, for roller tracks, steel
Backstop elements, steel, for roller tracks, steel
Guide rails, plastic, for roller tracks, steel
Guide rails central, plastic, for roller tracks, steel
Swing clamps mini with locking function
Swing clamps, mini, with cam lever
Gateway
Bluetooth module for Smart Products
Clamp strap with force sensor
Force sensor for toggle clamps
Rest pads with contact sensor
Indexing plunger with status sensor
Side clamp, steel with clamping point
Shaft collar, plastic
Plastic grips, round with rectangular opening
Plastic grips, round with round opening
Plastic grips, round with round opening
Plastic grips, rectangular with rectangular opening
04232 inch
Cam levers with external and internal threads, steel or stainless steel, inch
164 Product(s)
04232 inch
Cam levers with plastic grip and external or internal threads, steel or stainless steel, inch
76 Product(s)
04232 inch
Cam levers steel with internal and external thread, inch
19 Product(s)
04232 inch
Cam levers stainless steel with external and internal threads, inch
49 Product(s)
04232_IG inch
Cam levers, stainless steel, with internal thread; thrust washer stainless steel, inch
16 Product(s)
04233 inch
Cam levers, adjustable, with external thread, steel or stainless steel, inch
196 Product(s)
04233 inch
Cam levers, adjustable, stainless steel, with external thread; thrust washer stainless steel, inch
66 Product(s)
04233 inch
Cam levers, adjustable, with plastic grip and external thread, steel or stainless steel, inch
64 Product(s)
04233 inch
Cam levers, adjustable, steel, with external thread, inch
16 Product(s)
04233_AG inch
Cam levers, adjustable, with external thread, stainless steel, inch
66 Product(s)