norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Mounting bracket steel.Version:Mounting bracket electro zinc-plated.Note for ordering:Sold in pairs.
Fastening material included.
Note:As an option for floor or side mounting.Accessory:21335-20 Steel telescopic slides for side mounting, over-extension, load capacity up to 160 kg
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21335-82 Mounting bracket, steel, for telescopic slides 217 kB
 Technical information about mounting brackets 21335-82 114 kB

Drawings (total overview)

Mounting bracket, steel, for telescopic slides
Mounting bracket, steel, for telescopic slides

Mounting bracket, steel, for telescopic slides, Form A

More information

Drawings

Mounting bracket, steel, for telescopic slides, Form A

Item selection/filter

Order No.Manufacturers article numberFormL

Packaging typeCADAcc.PriceOrder
21335-82-0279DZ63530A2791 piece = 1 pair 46.00 €

Mounting bracket, steel, for telescopic slides, Form B

More information

Drawings

Mounting bracket, steel, for telescopic slides, Form B

Item selection/filter

Order No.Manufacturers article numberFormL

Packaging typeCADAcc.PriceOrder
21335-82-0374DZ63540B3741 piece = 1 pair 52.23 €

Mounting bracket, steel, for telescopic slides, Form C

More information

Drawings

Mounting bracket, steel, for telescopic slides, Form C

Item selection/filter

Order No.Manufacturers article numberFormL

Packaging typeCADAcc.PriceOrder
21335-82-0470DZ63550C4701 piece = 1 pair 57.91 €

Mounting bracket, steel, for telescopic slides, Form D

More information

Drawings

Mounting bracket, steel, for telescopic slides, Form D

Item selection/filter

Order No.Manufacturers article numberFormL

Packaging typeCADAcc.PriceOrder
21335-82-0575DZ63560D5751 piece = 1 pair 65.81 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83