norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Steel telescopic slides for side mounting, full extension, load capacity up to 30 kg
21334-03

Steel telescopic slides for side mounting, full extension, load...

go back

Item description/product images

DescriptionMaterial:Slides steel.
Ball cages steel.
Balls, steel.
Version:Slides electro zinc-plated.
Ball cages, electro zinc-plated.
Balls hardened.
Note for ordering:Sold in pairs.Note:By telescopic slides with full extension, the travel is roughly equal to the installed length, which ensures greater comfort and accessibility.
The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 80,000 cycles.

Not suitable for horizontal mounting.

The head height of the fastening screws should not exceed 2.5 mm otherwise there is a risk of collision with other parts of the slide.
Temperature range:-20 °C - +70 °C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21334-03 Steel telescopic slides for side mounting, full extension, load capacity up to 30 kg 142 kB
 Assembly instructions 21334-03 240 kB

Drawings

Steel telescopic slides for side mounting, full extension, load capacity up to 30 kg

Item selection/filter

Order No.Manufacturers article numberAA1A2A3A4A5A6A7B

HTravel
S
LLoad capacity
per pair
(80,000 cycles) kg
AssemblyProduct typePackaging typeCADAcc.PriceOrder
21334-03-0200DZ2730-002026--12816014--1927,1205,520022side mountingstandard1 piece = 1 pair 37.43 €
21334-03-0250DZ2730-002526--16019232--1927,125525025side mountingstandard1 piece = 1 pair 39.72 €
21334-03-0300DZ2730-003026--22425618--1927,130430028side mountingstandard1 piece = 1 pair 42.45 €
21334-03-0350DZ2730-003526--25628836--1927,135335030side mountingstandard1 piece = 1 pair 45.31 €
21334-03-0400DZ2730-004026192224320352221281601927,140240030side mountingstandard1 piece = 1 pair 48.07 €
21334-03-0450DZ2730-00452622425638441681601921927,145245028side mountingstandard1 piece = 1 pair 51.29 €
21334-03-0500DZ2730-005026256288416448261601921927,150150025side mountingstandard1 piece = 1 pair 58.60 €
21334-03-0550DZ2730-005526256288480512122242561927,155055022side mountingstandard1 piece = 1 pair 62.79 €
21334-03-0600DZ2730-006026288320512544302242561927,159960020side mountingstandard1 piece = 1 pair 65.81 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83