norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Telescopic slides, steel for side mounting, over-extension, load capacity up to 60 kg
21334-40

Telescopic slides, steel for side mounting, over-extension,...

go back

Item description/product images

DescriptionMaterial:Slides steel.
Ball cages steel.
Balls, steel.
Version:Slides electro zinc-plated.
Ball cages, electro zinc-plated.
Balls hardened.
Note for ordering:Sold in pairs.Note:On telescopic slides with over-extension, the travel is greater than the installed length. Latches in closed position. When the release lever is actuated, the drawer can be taken out easily and separated from the guide.
The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacities specified refer to the maximum value for 50,000 cycles.

Not suitable for horizontal mounting.
Assembly:Bayonet mounting.Advantages:Bayonet mounting
Latches in closed position
Quick frontal release

Drawings

Telescopic slides, steel for side mounting, over-extension, load capacity up to 60 kg

Item selection/filter

Order No.

AssemblyProduct typeLoading
per pair
kg
Packaging typeCADAcc.PriceOrder
21334-40-0300DZ3320-5030side mountingstandard551 piece = 1 pair 44.39 €
21334-40-0350DZ3320-5035side mountingstandard571 piece = 1 pair 45.87 €
21334-40-0400DZ3320-5040side mountingstandard581 piece = 1 pair 46.97 €
21334-40-0450DZ3320-5045side mountingstandard591 piece = 1 pair 49.51 €
21334-40-0500DZ3320-5050side mountingstandard601 piece = 1 pair 51.51 €
21334-40-0550DZ3320-5055side mountingstandard601 piece = 1 pair 52.89 €
21334-40-0600DZ3320-5060side mountingstandard591 piece = 1 pair 54.13 €
21334-40-0650DZ3320-5065side mountingstandard571 piece = 1 pair 55.33 €
21334-40-0700DZ3320-5070side mountingstandard551 piece = 1 pair 56.03 €
Order No.A

A1A2BHTravel
S
LCADAcc.PriceOrder
21334-40-03005020020012,750,8325300 44.39 €
21334-40-03505025025012,750,8374350 45.87 €
21334-40-04005030030012,750,8424400 46.97 €
21334-40-04505035035012,750,8473450 49.51 €
21334-40-05005040040012,750,8522500 51.51 €
21334-40-05505045045012,750,8571550 52.89 €
21334-40-06005050050012,750,8620600 54.13 €
21334-40-06505055055012,750,8670650 55.33 €
21334-40-07005060060012,750,8731700 56.03 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83