norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Telescopic slides, steel for side mounting, over-extension, load capacity up to 100 kg
21335-05

Telescopic slides, steel for side mounting, over-extension,...

go back

Item description/product images

DescriptionMaterial:Slides steel.
Ball cages steel.
Balls, steel.
Version:Slides electro zinc-plated.
Ball cages, electro zinc-plated.
Balls hardened.
Note for ordering:Sold in pairs.Note:On telescopic slides with over-extension, the travel is greater than the installed length. Latches in closed position. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 10,000 or 80,000 cycles.

The load capacity is ca. 75% lower by horizontal mounting.
Advantages:Latches in closed position
Suitable for flat mounting
Light running

Drawings

Telescopic slides, steel for side mounting, over-extension, load capacity up to 100 kg

Item selection/filter

Order No.AssemblyProduct typeLoad capacity
per pair
(80,000 cycles) kg
Loading pair
(10,000 cycles)
kg
Packaging typeCADAcc.PriceOrder
21335-05-0300DZ5417-0030side mountingstandard80901 piece = 1 pair 82.26 €
21335-05-0350DZ5417-0035side mountingstandard80901 piece = 1 pair 85.33 €
21335-05-0400DZ5417-0040side mountingstandard82921 piece = 1 pair 87.47 €
21335-05-0450DZ5417-0045side mountingstandard84951 piece = 1 pair 91.36 €
21335-05-0500DZ5417-0050side mountingstandard901001 piece = 1 pair 95.02 €
21335-05-0550DZ5417-0055side mountingstandard901001 piece = 1 pair 97.62 €
21335-05-0600DZ5417-0060side mountingstandard84941 piece = 1 pair 100.91 €
21335-05-0650DZ5417-0065side mountingstandard82921 piece = 1 pair 102.33 €
21335-05-0700DZ5417-0070side mountingstandard78901 piece = 1 pair 104.26 €
Order No.A

A1A2A3A4A5A6A7A8BHTravel
S
LCADAcc.PriceOrder
21335-05-030026--224256---25617,554340300 82.26 €
21335-05-035026--224256---25617,554389350 85.33 €
21335-05-040026160192320352128160-35217,554438400 87.47 €
21335-05-04502616019232035212816032035217,554487450 91.36 €
21335-05-050026192224416448160192-41617,554537500 95.02 €
21335-05-055026224-448480160192-44817,554586550 97.62 €
21335-05-06002625628848051219222448051217,554635600 100.91 €
21335-05-065026288320544576192256-54417,554684650 102.33 €
21335-05-07002628841657660825628857660817,554733700 104.26 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83