norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Steel telescopic slides for side mounting, full extension, load capacity up to 68 kg
21334-53

Steel telescopic slides for side mounting, full extension, load...

go back

Item description/product images

DescriptionMaterial:Slides steel.
Ball cages steel.
Balls, steel.
Version:Slides electro zinc-plated.
Ball cages, electro zinc-plated.
Balls hardened.
Note for ordering:Sold in pairs.Note:By telescopic slides with full extension, the travel is roughly equal to the installed length, which ensures greater comfort and accessibility.
Latches in closed position.
The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 50,000 cycles.

Not suitable for horizontal mounting.

The head height of the fastening screws should not exceed 2.5 mm otherwise there is a risk of collision with other parts of the slide.
Temperature range:20°C - +70°C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21334-53 Steel telescopic slides for side mounting, full extension, load capacity up to 68 kg 162 kB
 Assembly instructions 21334-53 238 kB

Drawings

Steel telescopic slides for side mounting, full extension, load capacity up to 68 kg

Overview of items (compressed)

Item selection/filter
Order No.Manufacturers article numberA

A1A2A3A4A5A6A7A8BHTravel
S
LFp=
load capacity/pair
50,000 cycl.
AssemblyProduct typePackaging typeCADAcc.PriceOrder
21334-53-0250DZ3932-002535-96160--160--12,75125025068side mountingstandard1 piece = 1 pair 57.89 €
21334-53-0300DZ3932-003035-96224--192--12,75130030068side mountingstandard1 piece = 1 pair 59.19 €
21334-53-0350DZ3932-003535128256---96256-12,75135035068side mountingstandard1 piece = 1 pair 60.35 €
21334-53-0400DZ3932-004035128192320--128288-12,75140040068side mountingstandard1 piece = 1 pair 62.17 €
21334-53-0450DZ3932-004535128256352--160352-12,75145045068side mountingstandard1 piece = 1 pair 63.47 €
21334-53-0500DZ3932-005035128224288416-192384-12,75150050068side mountingstandard1 piece = 1 pair 65.08 €
21334-53-0550DZ3932-005535128224352448-192448-12,75155055068side mountingstandard1 piece = 1 pair 67.60 €
21334-53-0600DZ3932-006035128224352512-224480-12,75160060068side mountingstandard1 piece = 1 pair 70.52 €
21334-53-0650DZ3932-006535128224352448576256544-12,75165065068side mountingstandard1 piece = 1 pair 72.69 €
21334-53-0700DZ3932-00703512822435248060825644857612,75170070068side mountingstandard1 piece = 1 pair 76.37 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83