norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Cast aluminium.
Screws and nuts steel.
Version:Vibratory ground.
Screws and nuts electro zinc-plated.
On request:Clamping levers for tightening and other diameters.Accessory:- Round and square tubes 29050Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 29014 Tube clamps flange, aluminium 339 kB

Drawings

Tube clamps flange, aluminium

Item selection/filter

Order No.A

BCDEGHKLMNRSCADAcc.PriceOrder
29014-522020,2730454575576252,5751046M8x50  22.62 €
29014-522525,2730454575576252,5751046M8x50  22.62 €
29014-523030,2730454575576252,5751046M8x50  22.62 €
29014-524040,294060601007675701001057M8x70  25.50 €