norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Cast aluminium.
Screws and nuts steel.
Version:Vibratory ground.
Screws and nuts electro zinc-plated.
On request:Clamping levers for tightening and other diameters.Accessory:- Round and square tubes 29050Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 29000 Tube clamps cross, aluminium 311 kB

Drawings

Tube clamps cross, aluminium

Item selection/filter

Order No.

ABCDEGHKLMRSCADAcc.PriceOrder
29000-52303030,230,2384545446464834446M8x45  21.74 €
29000-52404040,240,25060606175751116157M8x60  30.39 €