norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated or black phosphated.Note:Levelling feet consist of a plate and a threaded spindle.
The matching plate must be selected based on the inside diameter D1.
On request:Hollow screw with small hex size.Accessory:Plate 27793-04.
Nut 07210-02.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27793-10 Hollow screws for steel levelling feet 180 kB

Drawings

Hollow screws for steel levelling feet

Item selection/filter

Order No.Surface finish
body
D

D1HH1LSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
27793-10-112413X085electro zinc-platedM24x21310515852460 0.00 €
27793-10-113622X095electro zinc-platedM36x22212015954190 0.00 €
27793-10-113622X170electro zinc-platedM36x222195151704190 0.00 €
27793-10-122413X085phosphatedM24x21310515852460 0.00 €
27793-10-123622X095phosphatedM36x22212015954190 0.00 €
27793-10-123622X170phosphatedM36x222195151704190 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Kingdom
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83