norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Foot plate polyamide
Threaded spindle stainless steel.
Anti-slip plate (NBR) Shore 70.
Version:Foot plate blue RAL 5005.
Threaded spindle bright.
Anti-slip plate, black.
Note:Levelling feet with stainless steel spindle, polyamide base and optional anti-slip plate. The anti-slip plate absorbs vibrations and prevents the swivel foot slipping.

The load values specified in the table are based on a test series, in which a static load was applied perpendicular to the plates through the centre of the spindle. Radially acting forces, such as those produced by vibrations or other shaking effects, affect the load rating and are not taken into account for the specified values.
On request:

Threaded spindle stainless steel 1.4401.
Foot plate black.
with 30° tilt.

Accessory:Hex nuts 07212.Drawing reference:
Form A without anti-slip plate
Form B with anti-slip plate
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27792-10 Levelling feet stainless steel 217 kB

Drawings (total overview)

Levelling feet stainless steel

Levelling feet, stainless steel From A

More information

Drawings

Levelling feet, stainless steel From A

Item selection/filter

Order No.FormD

D1HH1H2LSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
27792-10-12106512X100A65M1229139391001013 0.00 €
27792-10-12106512X150A65M1229189391501013 0.00 €
27792-10-12106512X50A65M12298939501013 0.00 €
27792-10-12106516X100A65M1629139391001318 0.00 €
27792-10-12106516X150A65M1629189391501318 0.00 €
27792-10-12106516X200A65M1629239392001318 0.00 €
27792-10-12108316X100A83M1625135351001320 0.00 €
27792-10-12108316X150A83M1625185351501320 0.00 €
27792-10-12108316X200A83M1625235352001320 0.00 €
27792-10-12108320X100A83M2025137371001720 0.00 €
27792-10-12108320X150A83M2025187371501720 0.00 €
27792-10-12108320X200A83M2025237372001720 0.00 €
27792-10-12110316X100A103M1627137371001330 0.00 €
27792-10-12110316X150A103M1627187371501330 0.00 €
27792-10-12110316X200A103M1627237372001330 0.00 €
27792-10-12110320X100A103M2027139391001730 0.00 €
27792-10-12110320X150A103M2027189391501730 0.00 €
27792-10-12110320X200A103M2027239392001730 0.00 €
27792-10-12110324X100A103M2427139391002030 0.00 €
27792-10-12110324X150A103M2427189391502030 0.00 €
27792-10-12110324X200A103M2427239392002030 0.00 €

Levelling feet, stainless steel From B

More information

Drawings

Levelling feet, stainless steel From B

Item selection/filter

Order No.FormD

D1HH1H2LSWSLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
27792-10-22106512X100B65M12291423910010313 0.00 €
27792-10-22106512X150B65M12291923915010313 0.00 €
27792-10-22106512X50B65M122992395010313 0.00 €
27792-10-22106516X100B65M16291423910013318 0.00 €
27792-10-22106516X150B65M16291923915013318 0.00 €
27792-10-22106516X200B65M16292423920013318 0.00 €
27792-10-22108316X100B83M16251383510013320 0.00 €
27792-10-22108316X150B83M16251883515013320 0.00 €
27792-10-22108316X200B83M16252383520013320 0.00 €
27792-10-22108320X100B83M20251403710017320 0.00 €
27792-10-22108320X150B83M20251903715017320 0.00 €
27792-10-22108320X200B83M20252403720017320 0.00 €
27792-10-22110316X100B103M16271403710013330 0.00 €
27792-10-22110316X150B103M16271903715013330 0.00 €
27792-10-22110316X200B103M16272403720013330 0.00 €
27792-10-22110320X100B103M20271423910017330 0.00 €
27792-10-22110320X150B103M20271923915017330 0.00 €
27792-10-22110320X200B103M20272423920017330 0.00 €
27792-10-22110324X100B103M24271423910020330 0.00 €
27792-10-22110324X150B103M24271923915020330 0.00 €
27792-10-22110324X200B103M24272423920020330 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Kingdom
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83