norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Hinges A2 stainless steel.
Spring Bezinal steel.
Washers POM.
Version:Stainless steel bright.Note:The hinges are fitted with an integrated steel tension spring. This enables automatic opening and closing of doors and hatches.
Opening angle 270°.

Opening spring torque:
M(0°): 0.35 N.m / M(90°): 0.24 N.m / M(180°): 0.12 N.m
Closing spring torque:
M(0°): 0.12 N.m / M(90°): 0.24 N.m / M(180°): 0.35 N.m

Fastened using DIN 912/ DIN EN ISO 4762 cap screws.

The specified load values for the hinges are non-binding guide values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Accessory:DIN 912/ DIN EN ISO 4762 socket head screw.
Free-swinging hinges 27906-055652.
Free-swinging hinges 27906-0556521.
Free-swinging hinges 27906-155652.
Free-swinging hinges 27906-1556521.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27904-81 Spring hinges, stainless steel, 0.35 Nm 217 kB

Drawings

Spring hinges, stainless steel, 0.35 Nm

Item selection/filter

Order No.Version 1AA1B

B1DD1F1
N
F2
N
SKind of fasteningCADAcc.PriceOrder
27904-81-55670spring open553867486,2185885146694,5fastening holes 0.00 €
27904-81-55671spring closed553867486,2185885146694,5fastening holes 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Kingdom
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83