|
|
|
06855_IGFour lobe grips flat with internal thread |
go back |
|
Item description/product images |
|
|
DescriptionMaterial, version:Base body in black hard thermoplastic, coating in black soft thermoplastic, internal thread in brass.Note:Flat four lobe grips are available in 5 sizes of internal and external threads.On request:Other screw sizes, screw lengths, versions and colours.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | D | D1 | D2 | H | H1 | T | CAD | Acc. | Price | Order |
|---|
| 06855-3505 | K | M5 | 35,5 | 14,2 | 15,5 | 2,8 | 12,5 |  | | 0.00 € | | | 06855-3506 | K | M6 | 35,5 | 14,2 | 15,5 | 2,8 | 12,5 |  | | 0.00 € | | | 06855-4405 | K | M5 | 44,5 | 17,5 | 19,3 | 3,3 | 12,5 |  | | 0.00 € | | | 06855-4406 | K | M6 | 44,5 | 17,5 | 19,3 | 3,3 | 12,5 |  | | 0.00 € | | | 06855-4408 | K | M8 | 44,5 | 17,5 | 19,3 | 3,3 | 12,5 |  | | 0.00 € | | | 06855-4410 | K | M10 | 44,5 | 17,5 | 19,3 | 3,3 | 12,5 |  | | 0.00 € | | | 06855-5005 | K | M5 | 50,8 | 23,6 | 22,1 | 3,8 | 12,5 |  | | 0.00 € | | | 06855-5006 | K | M6 | 50,8 | 23,6 | 22,1 | 3,8 | 12,5 |  | | 0.00 € | | | 06855-5008 | K | M8 | 50,8 | 23,6 | 22,1 | 3,8 | 12,5 |  | | 0.00 € | | | 06855-5010 | K | M10 | 50,8 | 23,6 | 22,1 | 3,8 | 12,5 |  | | 0.00 € | | | 06855-6306 | K | M6 | 63,5 | 31,7 | 27,7 | 4,6 | 12,5 |  | | 0.00 € | | | 06855-6308 | K | M8 | 63,5 | 31,7 | 27,7 | 4,6 | 12,5 |  | | 0.00 € | | | 06855-6310 | K | M10 | 63,5 | 31,7 | 27,7 | 4,6 | 12,5 |  | | 0.00 € | | | 06855-6312 | K | M12 | 63,5 | 31,7 | 27,7 | 4,6 | 12,5 |  | | 0.00 € | | | 06855-7608 | K | M8 | 76,2 | 38,1 | 33,3 | 5,6 | 12,5 |  | | 0.00 € | | | 06855-7610 | K | M10 | 76,2 | 38,1 | 33,3 | 5,6 | 12,5 |  | | 0.00 € | | | 06855-7612 | K | M12 | 76,2 | 38,1 | 33,3 | 5,6 | 12,5 |  | | 0.00 € | |
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|