norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionProduct description:Extraordinary gripping safety combined with attractive design are key elements to outstanding functionality. The flat construction make these four lobe grips suitable for low working spaces.Material, version:Grip hard black thermoplastic.
Coating, soft thermoplastic, black.
internal thread electro zinc-plated brass.
Screw grade 5.8 electro zinc-plated steel
Note:Flat four lobe grips are available in 5 sizes of internal and external threads.On request:Other screw sizes, screw lengths, versions and colours.Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06855 Four lobe grips flat 160 kB

Drawings (total overview)

Four lobe grips flat

Four lobe grips flat with internal thread

More information

Drawings

Four lobe grips flat with internal thread

Item selection/filter

Order No.

FormDD1D2HH1TCADAcc.PriceOrder
06855-3505KM535,514,215,52,812,5 0.00 €
06855-3506KM635,514,215,52,812,5 0.00 €
06855-4405KM544,517,519,33,312,5 0.00 €
06855-4406KM644,517,519,33,312,5 0.00 €
06855-4408KM844,517,519,33,312,5 0.00 €
06855-4410KM1044,517,519,33,312,5 0.00 €
06855-5005KM550,823,622,13,812,5 0.00 €
06855-5006KM650,823,622,13,812,5 0.00 €
06855-5008KM850,823,622,13,812,5 0.00 €
06855-5010KM1050,823,622,13,812,5 0.00 €
06855-6306KM663,531,727,74,612,5 0.00 €
06855-6308KM863,531,727,74,612,5 0.00 €
06855-6310KM1063,531,727,74,612,5 0.00 €
06855-6312KM1263,531,727,74,612,5 0.00 €
06855-7608KM876,238,133,35,612,5 0.00 €
06855-7610KM1076,238,133,35,612,5 0.00 €
06855-7612KM1276,238,133,35,612,5 0.00 €

Four lobe grips flat with external thread

More information

Drawings

Four lobe grips flat with external thread

Item selection/filter

Order No.FormDD1D2HH1LCADAcc.PriceOrder
06855-3506X15LM635,514,215,52,815 0.00 €
06855-3506X20LM635,514,215,52,820 0.00 €
06855-3506X25LM635,514,215,52,825 0.00 €
06855-3506X35LM635,514,215,52,835 0.00 €
06855-4406X15LM644,517,519,33,315 0.00 €
06855-4406X20LM644,517,519,33,320 0.00 €
06855-4406X25LM644,517,519,33,325 0.00 €
06855-4406X35LM644,517,519,33,335 0.00 €
06855-4408X16LM844,517,519,33,316 0.00 €
06855-4408X25LM844,517,519,33,325 0.00 €
06855-4408X35LM844,517,519,33,335 0.00 €
06855-4410X20LM1044,517,519,33,320 0.00 €
06855-4410X30LM1044,517,519,33,330 0.00 €
06855-4410X40LM1044,517,519,33,340 0.00 €
06855-4410X50LM1044,517,519,33,350 0.00 €
06855-5006X15LM650,823,622,13,815 0.00 €
06855-5006X25LM650,823,622,13,825 0.00 €
06855-5006X35LM650,823,622,13,835 0.00 €
06855-5008X16LM850,823,622,13,816 0.00 €
06855-5008X25LM850,823,622,13,825 0.00 €
06855-5008X35LM850,823,622,13,835 0.00 €
06855-5010X30LM1050,823,622,13,830 0.00 €
06855-5010X40LM1050,823,622,13,840 0.00 €
06855-5010X50LM1050,823,622,13,850 0.00 €
06855-6306X15LM663,531,727,74,615 0.00 €
06855-6306X20LM663,531,727,74,620 0.00 €
06855-6306X25LM663,531,727,74,625 0.00 €
06855-6306X35LM663,531,727,74,635 0.00 €
06855-6308X16LM863,531,727,74,616 0.00 €
06855-6308X25LM863,531,727,74,625 0.00 €
06855-6308X35LM863,531,727,74,635 0.00 €
06855-6310X30LM1063,531,727,74,630 0.00 €
06855-6310X40LM1063,531,727,74,640 0.00 €
06855-6310X50LM1063,531,727,74,650 0.00 €
06855-7608X16LM876,238,133,35,616 0.00 €
06855-7608X25LM876,238,133,35,625 0.00 €
06855-7608X35LM876,238,133,35,635 0.00 €
06855-7610X30LM1076,238,133,35,630 0.00 €
06855-7610X50LM1076,238,133,35,650 0.00 €
United Kingdom
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83