norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Five lobe grips ergonomic with internal thread
06227_IG

Five lobe grips ergonomic with internal thread

go back

Item description/product images

DescriptionMaterial:Version:Steel trivalent blue passivated.
Stainless steel, bright.
Note:The colour combination
black grey RAL 7021 (hard components) and
black grey RAL 7021 (soft components)
are supplied as standard.
On request:Other versions.Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06227_IG Five lobe grips ergonomic with internal thread 173 kB

Drawings

Five lobe grips ergonomic with internal thread

Item selection/filter

Order No.FormComponent
material
D

D1D2HH1TCADAcc.PriceOrder
06227-6308KsteelM86326451017 0.00 €
06227-6310KsteelM106326451017 0.00 €
06227-06308Kstainless steelM86326451017 0.00 €
06227-06310Kstainless steelM106326451017 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Kingdom
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83