norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Five lobe grips ergonomic with external thread
06227_AG

Five lobe grips ergonomic with external thread

go back

Item description/product images

DescriptionMaterial:Version:Steel trivalent blue passivated.
Stainless steel, bright.
Note:The colour combination
black grey RAL 7021 (hard components) and
black grey RAL 7021 (soft components)
are supplied as standard.
On request:Other versions.Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06227_AG Five lobe grips ergonomic with external thread 157 kB

Drawings

Five lobe grips ergonomic with external thread

Item selection/filter

Order No.FormComponent
material
DD1D2HH1LCADAcc.PriceOrder
06227-6308X20LsteelM86326451020 0.00 €
06227-6308X25LsteelM86326451025 0.00 €
06227-6308X30LsteelM86326451030 0.00 €
06227-6308X40LsteelM86326451040 0.00 €
06227-6310X30LsteelM106326451030 0.00 €
06227-6310X50LsteelM106326451050 0.00 €
06227-06308X20Lstainless steelM86326451020 0.00 €
06227-06308X25Lstainless steelM86326451025 0.00 €
06227-06308X40Lstainless steelM86326451040 0.00 €
06227-06310X30Lstainless steelM106326451030 0.00 €
06227-06310X40Lstainless steelM106326451040 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Kingdom
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83