|
| Clamp straps are used to secure objects to a work surface. In contrast to machine vices, they offer a convenient alternative solution. Clamp straps are designed primarily so that they can be easily adjusted to fit any workpiece. During use you should make sure that the clamp strap is always positioned parallel to the table surface or mounting plate. |
| Workpieces can be aligned to the appropriate height using the adjustable clamp straps. |
|
|
|
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|